infrastructure for a connected world

An image of PanelMax Shielded Wiring Duct base. Use with C2LG6 or C2WH6 cover
G2X2LG6EMI


Shielded wiring duct, 2 W x 2 H, 6' length, PVC, light gray.
Application (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation
Sub Brand PanelMax™
Color Light Gray
Cover Part Number C2LG6
Flammability Rating UL94 V-0
Standards Met RoHS Compliant, UL Recognized, CE Compliant
Material Lead-Free PVC/Aluminum
Mount Method Mounting Holes
Measurement System Metric
Wiring Duct Style Shielded Wiring Duct
Wiring Duct Type G
Overall Height (In.) 3.12
Overall Height (mm) 79.2
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Slot Width (In.) 0.31
Slot Width (mm) 7.9
Part Features Continuous foil shield covers and shields outer duct surfaces providing EMI/RFI noise reduction between sensitive and noisy wiring. Slotted sidewalls with horizontal bridges provides wire management capability and noise reductin in the full height of the duct. Upper and lower score lines for removal to ease installation and wire routing. Complements other noise mititgation efforts for more robust control design.
RoHS Compliancy Status Compliant
Min. Order Qty. 12