Back to Result
Duct Seal – Sealing Compounds
- Seals irregular openings from air, dust or water
- Non-hardening sealant that adheres to metal, masonry, wood or plastic
- Provides vibration dampening
- Safe and easy to use, non-corrosive, non-toxic, no asbestos, will not stain or harm hands, and no unpleasant odor.
- Dielectric Strength: 200V/Mil, Min .030" thick
| Part# | Part Description | Std. Pkg. Qty. | Add |
|---|---|---|---|
| DS1 | Duct seal (sealing compound) 1 lb package | 1 |
|
| DS5 | Duct seal (sealing compound) 5 lb package | 1 |
|