infrastructure for a connected world

An image of Mini-Com Coupler Module, Cat 6, UTP, Blue
CC688BU


Category 6, RJ45, 8-position, 8-wire universal coupler module, blue.
Performance Level Category 6
Module Type Mini-Com
Material ABS
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Blue
Overall Depth (In.) 1.13
Overall Depth (mm) 28.7
Application Unshielded
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1