infrastructure for a connected world

An image of Mini-Com Coupler Module, Cat 6, UTP, Off White
CC688IW


Category 6, RJ45, 8-position, 8-wire universal coupler module, off white.
Performance Level Category 6
Termination Style Coupler
Module Type Mini-Com
Wiring Scheme T568A/T568B
Shield Type Unshielded
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Off White
Material ABS
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1