infrastructure for a connected world

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style, 100 Pk
CJ688TGAW-C


Category 6, RJ45, 8-position, 8-wire universal module. Includes the EGJT termination tool. Arctic White.
Performance Level Category 6
Termination Style TG Style
Module Type Mini-Com
Wiring Scheme T568A/T568B
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Arctic White
Material ABS/Polycarbonate
RoHS Compliancy Status Compliant
Min. Order Qty. 100