infrastructure for a connected world

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Black, TG Style
CJ688TGBL


The Category 6, RJ45, 8-position, 8-wire, UTP Mini-Com® universal jack module has TG-style termination and is black.
Performance Level Category 6
Connector Type Jack Module
Termination Style TG Style
Body Material ABS
Contact Material Copper
Module Type Mini-Com
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type RJ45
Connector 2 Type RJ45
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Black
Material ABS/Polycarbonate
RoHS Compliancy Status Compliant
Min. Order Qty. 1