infrastructure for a connected world

141
Results Found
Results per page:
An image of Mini-Com Coupler Module, Cat 6, UTP, Black
CC688BL

The Mini-Com® Cat 6 UTP RJ45 Coupler Module is designed and 100% factory tested to allow for up to two couplers to be used and meet channel performance requirements. Contacts are plated with 50 microinches of gold for superior performance. The coupler module is compatible with Mini-Com Modular Patch Panels and Faceplates. The coupler is black.

An image of Mini-Com Coupler Module, Cat 6, UTP, Blue
CC688BU

Category 6, RJ45, 8-position, 8-wire universal coupler module, blue.

An image of Mini-Com Coupler Module, Cat 6, UTP, Green
CC688GR

Category 6, RJ45, 8-position, 8-wire universal coupler module, green.

An image of Mini-Com Coupler Module, Cat 6, UTP, Off White
CC688IW

The Mini-Com® Cat 6 UTP RJ45 Coupler Module is designed and 100% factory tested to allow for up to two couplers to be used and meet channel performance requirements. Contacts are plated with 50 microinches of gold for superior performance. The coupler module is compatible with Mini-Com Modular Patch Panels and Faceplates. The coupler is off white.

An image of Mini-Com Coupler Module, Cat 6, UTP, Orange
CC688OR

Category 6, RJ45, 8-position, 8-wire universal coupler module, orange.

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style
CJ688TGAW

The Mini-Com® Cat 6 UTP RJ45 TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is arctic white.

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Univ, Arctic White, TG Style, 24 Pk
CJ688TGAW-24

Category 6, RJ45, 8-position, 8-wire universal module, bulk packaged. Arctic White.

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Arctic White, TG Style, 100 Pk
CJ688TGAW-C

Category 6, RJ45, 8-position, 8-wire universal module. Includes the EGJT termination tool. Arctic White.

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Black, TG Style
CJ688TGBL

The Mini-Com® Cat 6 UTP RJ45 TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is black.

An image of Mini-Com Module, Cat 6, UTP, 8 pos 8 wire, Universal, Black, TG Style, 24 Pk
CJ688TGBL-24

The Mini-Com® Cat 6 UTP RJ45 TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is black and includes 24 per package.



141
Results Found
Results per page: