ACC38-A-MThe ACC38-A-M rubber-based adhesive backed cord clip allows you to secure cords and cable or wire bundles easily by simply snapping them in or out of the clip. Made with Nylon 6.6 material. They are 1.00" x 1.00" (25.4mm x 25.4mm), support a 0.38" (9.6 mm) bundle diameter, supplied in strips of 2, are natural in color and come in packages of 1000.
|
Application | Route and Secure Cords and Cables |
Product Type | Wire Clip |
Adhesive Material | Rubber |
Body Material | Nylon 6.6 |
Color | Natural |
Environment | Indoor |
Maximum Bundle Diameter (In.) | 0.38 |
Maximum Bundle Diameter (mm) | 9.6 |
Maximum Compatible Panel Thickness (In.) | null |
Maximum Compatible Panel Thickness (mm) | null |
Mount Method | Rubber Adhesive |
Mounting Hole Diameter (In.) | null |
Mounting Hole Diameter (mm) | null |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Standards Met | RoHS Complaint |
Vertical Static Load Capacity (kg) | 0.227 |
Vertical Static Load Capacity (lb) | 0.5 |
Horizontal Static Load Capacity (kg) | 0.227 |
Horizontal Static Load Capacity (lb) | 0.5 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498358523 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3167 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5833 |
Application Guides | Best Seller Products for Industrial Construction, MRO and OEM Application Guide ELCB33 | US English | 6057 KB |
Part Drawings | Part Drawing - PDF - GB0239DY A RV 00C | US English | 136 KB |