infrastructure for a connected world

An image of Laser/Ink Jet, Comp Label, Adhesive Polyester, .75" W x .25" H, Yellow
C075X025YLJ


Laser/ink jet component label, 0.75" W x 0.25" H, polyester, yellow, 10,000 pc. package quantity.
Color Yellow
Material Polyester
Printer Type Laser/Inkjet
Standards Met RoHS Complaint, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979
Number of Labels 10000
Number of Labels per Sheet 270
Overall Height (In.) 0.25
Overall Height (mm) 6.4
Overall Width (In.) 0.75
Overall Width (mm) 19
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000