CBOT24KThe Tak-Ty® Cable Organizing Kit contains a jacket cover with hook and loop fastener and two inserts. The two inserts handle multiple network cable diameters. The fluorescent green insert handles cable outer diameter ranging from 0.180 inches to 0.248 inches (4.57mm to 6.30mm). The fluorescent yellow insert handles cable outer diameter ranging from 0.230 inches to 0.310 inches (5.84mm to 7.87mm).
|
Application | TX5500™ Category 5e UTP, TX6000™ Category 6 UTP, TX6500™ Enhanced Category 6, TX6A™ 10Gig™ Category 6A |
Product Type | Cable Organizing Kit |
Color | Black |
Cut Off Type | NA |
For Use With | TX5500™ Category 5e UTP, TX6000™ Category 6 UTP or TX6500™ Enhanced Category 6, TX6A™ 10Gig™ Category 6A**, All Shielded Cables |
Overall Height (In.) | 2.96 |
Overall Height (mm) | 72.6 |
Sub Brand | Tak-Ty® |
Overall Length (In.) | 1.12 |
Overall Length (mm) | 28.4 |
Overall Width (In.) | 3.4 |
Overall Width (mm) | 86.4 |
Tension Type | NA |
Tool Type | Manual |
Description | Kit contains jacket cover with hook and loop fastener and two inserts. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498308821 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0582 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5821 |