infrastructure for a connected world

NoteCompatilble with LD3/LDP3; LD5/LDP5 Raceway
Performance Level NA
Product Type Elongated
Number of Ports 2
Module Type Mini-Com®
Color Arctic White
Identification Type Optional Adhesive
Includes (1) Box Boase, (2) Box Cover, (3) PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Strip of 3" X .75" Foam Tape for Mounting, (6) ID Label Kit
Overall Length (In.) 3.65
Overall Length (mm) 92.7
Overall Width (In.) 1.95
Overall Width (mm) 49.5
Overall Height (In.) 1.06
Overall Height (mm) 27
Sub Brand Pan-Net®
Raceway Opening LD3/LDPH3
Material ABS
Standards Met UL 1863; UL 2043; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 10