CFPFF2AWThe Mini-Com® 45mm x 45mm Faceplate Adapter accepts two Mini-Com Modules. The adapter mounts to standard 45mm x 45mm openings and includes a frame and a half-size flat insert. The adapter can be identified with an adhesive label and is arctic white.
|
Note | NA |
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (In.) | 1.77 |
Overall Width (mm) | 44.95 |
Overall Depth (In.) | 0.88 |
Overall Depth (mm) | 22.35 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.95 |
Gang Opening Type | NA |
Mount Orientation | NA |
Standards Met | RoHS Compliant |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498362211 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0174 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1742 |
Catalogs | Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG | US English | 1324 KB |
Installation Documents | Mini-Com 45mm x 45mm Adapters and Inserts | US English | 122 KB |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | US English | 7485 KB |
Part Drawings | Part Drawing - DWG - CFPFF2 | US English | 82 KB |
Part Drawings | Part Drawing - DXF - CFPFF2 | US English | 182 KB |
Part Drawings | 45 x 45 French Adapter Kit COCFPFF2XX--ENG | US English | 116 KB |
Specification Sheets | Mini-Com™ 45mm x 45mm Adapters and Adapter Kits | US English | 697 KB |