infrastructure for a connected world

An image of Mini-Com Leadframe Module Termination Tool
CJT


Leadframe Module Termination Tool works with Mini-Com® Mini-Jack™ modules and NetKey® jack modules.
NoteNA
Product Type Leadframe Module Termination Tool
Sub Brand NA
Color Electric Ivory
Material NYLON
Overall Height (In.) 0.35
Overall Height (mm) 8.9
Overall Length (In.) 1.26
Overall Length (mm) 32
Overall Width (In.) 1.1
Overall Width (mm) 27.9
For Use With Leadframe Module Termination Tool works with Mini-Com® Mini-Jack™ modules and NetKey® jack modules.
Performance Level Category 3 and Category 5e
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1