infrastructure for a connected world

An image of Patch Panel, 24 Port, All Metal, Black
CP24BLY


The Mini-Com® All Metal Shielded Patch Panel accepts up to 24 Mini-Com Shielded Jack Modules in 1 RU. The panel has a flat design made of stainless steel construction and mounts to 19 inch and 23 inch racks and cabinets. It includes grounding lugs. The panel has white write-on areas, can be identified with adhesive labels, and is black.
NoteCP24BLY replaces CP24BL
Product Type Flush Mounted
Patch Panel Style Flat
Material Stainless Steel
Connector Type Shielded
Number of Ports 24
Performance Level NA
Module Type Mini-Com®
Number of Rack Units 1
Identification Type Adhesive Label
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS compliant
Overall Depth (In.) 0.7
Overall Depth (mm) 17.78
Sub Brand Pan-Net®
Overall Height (In.) 1.72
Overall Height (mm) 43.68
Color Black
Includes NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10