infrastructure for a connected world

An image of FAP w/6 ST Simpl mm Adapters Phos
FAP6WST


ST FAP loaded with six ST simplex multimode fiber optic adapters with phosphor bronze split sleeves.
OM Obsolete CodeOBSOLETE
Connection Type ST
Fiber Type OM1, OM2
Material Phosphor Bronze
Adapter Color Silver
Overall Width (In.) 4.3
Overall Width (mm) 109.1
Overall Depth (In.) 1.16
Overall Depth (mm) 29.3
Overall Height (In.) 1.38
Overall Height (mm) 35.2
Number of Ports 6
Standards Met RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Product Type Fiber Adapter Panel
Application Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas
Color Black
Sub Brand Opticom
Part Features Assures flexibility and ease of network deployment and moves, adds, and changes
RoHS Compliancy Status Compliant
Min. Order Qty. 1