infrastructure for a connected world

An image of Blank FAP
FAPB


Blank fiber adapter panel – reserves space for future use.
Connection Type NA
Fiber Type NA
Material Polycarbonate
Adapter Color NA
Overall Width (In.) 4.3
Overall Width (mm) 109.2
Overall Depth (In.) 0.77
Overall Depth (mm) 19.6
Overall Height (In.) 1.39
Overall Height (mm) 35.3
Mount Method DIN Rail
Standards Met RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Product Type Blank Adapter Panel
Application Blank Fiber Adapter Panel for Enterprise
Color Black
Sub Brand Opticom
Part Features Snaps quickly into the front of all Opticom components
RoHS Compliancy Status Compliant
Min. Order Qty. 1