infrastructure for a connected world

An image of Flat Cable Base, 2" (50.8mm)W Cable, #10 Screw (M5), BL
FCBI2-S10-C20


The flat cable mounting system uses one base, one corresponding size plate (FCPI), and one intermediate cross section cable tie to secure stacked 2.0" (50.8mm) wide cables, folds, and breakouts, as well as laminated and molded bus bars. For indoor use only, mounted using #10 (M5) screws, it is in black, made of Nylon 6.6 and comes in packages of 100.
Application Cable Tie to Secure Stacked 2.0" (50.8mm) Wide Cables, Folds, and Breakouts, as Well as Laminated and Molded Bus Bars.
Product Type Cable Tie Mount
Adhesive Material NA
Material Nylon 6.6
Color Black
Environment Indoor
For Use With Base, Size Plate (FCPI), Intermediate Cross Section Cable Tie
Mount Method #10 (M5) Screw
Overall Height (In.) 0.15
Overall Height (mm) 3.8
Overall Length (In.) 3.5
Overall Length (mm) 88.9
Overall Width (In.) 0.38
Overall Width (mm) 9.5
Screw Size #10 (M5)
Standards Met UL Recognized: E136577; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000