infrastructure for a connected world

An image of Flat Cable Plate, 2" (50.8mm) W Cable, BL
FCPI2-C20


Flat cable mounting system, FCPI plate, 2" (50.8mm) cable width, black, standard package.
Application Flat Cable Mounting System for 2" (50.8mm) Cable Width
Product Type Flat Cable Mount
Adhesive Material NA
Material Nylon 6.6
Color Black
Environment Indoor
For Use With Intermediate Cable Ties
Mount Method Cable Ties
Overall Height (In.) 0.2
Overall Height (mm) 5.1
Overall Length (In.) 0.16
Overall Length (mm) 4.1
Overall Width (In.) 2.31
Overall Width (mm) 58.7
Screw Size NA
Standards Met UL Recognized: E136577; RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000