infrastructure for a connected world

An image of Universal Beam Connector, #6 AWG - 500 kcmil (16-240mm²)
GUBC500-6


Universal beam grounding clamp for #6 AWG – 500 kcmil (16 – 240mm²) wire size.
Maximum Compatible Conductor Size (kcmil) null
Maximum Flange Thickness (In.) NA
Maximum Flange Thickness (mm) null
Minimum Compatible Conductor Size (kcmil) null
Stud Hole Size (In.) null
Stud Hole Size (mm) null
Stud Hole Spacing (In.) 0.5
Stud Hole Spacing (mm) 12.7
Minimum Flange Thickness (In.) null
Minimum Flange Thickness (mm) null
Overall Length (In.) 3.15
Overall Length (mm) 80
Overall Width (In.) 2.13
Overall Width (mm) 54
Overall Height (In.) 2.5
Overall Height (mm) 63.5
Standards Met Meets - IEEE 837-2002, Meets IEEE 837-2014 for up to 250 kcmil, UL 467 & DB rated, CSA 22.2, complies with vibration tests per MIL-STD-202G (METHOD 201A).
Product Type Beam Grounding Clamp
Keywords Protection cover, Cover, Lightning protection
Part Features Universal, fits on a wide range of standard (angled) and wide flange (parallel) structural steel beams.Provide a mounting pad suitable for a two-hole compression lug.Install quickly and easily with a standard 1/4" key hex wrench tooling.
RoHS Compliancy Status Compliant
Min. Order Qty. 1