H200X240H1TThe thermal transfer military grade heat-shrink label in white is one-sided with a 1 1/2" (38. 1 mm) diameter and made of 3:1 flattened polyolefin. It is 2.0" wide and 2.4" high (50.8 x 60.1 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 100 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.
|
Material Type | Military Grade |
Maximum Wire Outside Diameter (In.) | 1.5 |
Maximum Wire Outside Diameter (mm) | 38.1 |
Minimum Wire Outside Diameter (In.) | 0.5 |
Minimum Wire Outside Diameter (mm) | 12.7 |
Color | White |
Material | 3:1 Flattened Polyolefin |
Diameter (In.) | 1.5 |
Diameter (mm) | 38.1 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 2.40 |
Overall Height (mm) | 61.0 |
Maximum Wire Size (AWG) | 1 AWG - 1000 MCM |
Labels Per Roll | 100 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498373060 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1927 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG | US English | 2493 KB |
Line Cards | Thermal Transfer Labels DEU | German | 6915 KB |
Line Cards | Thermal Transfer Labels FRA | French | 6941 KB |
Line Cards | Thermal Transfer Labels ITA | Italian | 6875 KB |
Line Cards | Thermal Transfer Labels Line Card: IDLC06--SA | US English | 1676 KB |
Part Drawings | H200X240H*T Optimum Computer Printable Mil. Spec. Heat Shrink Markers - Control Drawing | US English | 149 KB |
Technical References | Heat Shrink Labels - Technical data sheet | US English | 66 KB |