infrastructure for a connected world

An image of ThermTrans, Heat-Shrink Tubing, Mil Grade Polyolefin, 2.00" W x 2.40" H, Yellow, 100 pieces
H200X240H2T


The thermal transfer military grade heat-shrink label in yellow is one-sided with a 1 1/2" (38. 1 mm) diameter and made of 3:1 flattened polyolefin. It is 2.0" wide and 2.4" high (50.8 x 60.1 mm). The heat-shrink sleeve is designed to provide a clear, reliable, and durable way to identify wires and cables. The sleeve has 1 label per row and 100 labels per roll. Heat-shrink labels are mounted on a plastic carrier and offer crisp, clear legends with superior readability for quick and easy label production in all label formats, including thermal transfer and dot matrix printable.
Diameter (In.) 1.50
Diameter (mm) 38.1
Height (In.) 2.40
Height (mm) 60.96
Width (In.) 2.00
Width (mm) 50.8
Color Yellow
Max. Wire O.D. (In.) 1.50
Max. Wire O.D. (mm) 38.1
Min. Cable O.D. (In.) 0.50
Min. Cable O.D. (mm) 12.7
Wire Range 1 AWG - 1000 MCM
Material 3:1 Flattened Polyolefin
Material Type Military Grade
Labels Per Row 1
Labels Per Roll 100
Overall Size W x H (In.) 2.00 x 2.40
RoHS Compliancy Status Compliant
Min. Order Qty. 1