infrastructure for a connected world

An image of LS8E, Printer
LS8E


The PanTher Hand-Held Thermal Transfer Printer prints on continuous tapes, continuous heat-shrink tubing, die-cut heat-shrink tubing, die-cut component labels, and self-laminating labels. Eliminating label waste and time associated with trimming labels, it has a partial-cut feature, label cut-to-length functionality, and a PC interface, and it is RoHS compliant. It comes with the hand-held printer, PANTHERLINK software, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, and a quick reference card.
Overall Width (In.) 4.25
Overall Width (mm) 108
Kit Contents NA
Part Features Eliminates label waste and time associated with trimming labels
RoHS Compliancy Status Compliant
Min. Order Qty. 1