infrastructure for a connected world

An image of P1 Marker Plate 3" x .50" Yellow
M300X050Y6C


Yellow, marker plate, 50/cassette.
Price UOM Piece
Std. Ctn. Weight (lb) 2.9500
Std. Pallet Volume (cf) 43.889612
Std. Pallet Weight (lb) 147.5000
Color Yellow
Material Polyester/Polyolefin
Print-On Area Width (In.) 1.8
Print-On Area Width (mm) 45.7
Part Description Yellow, marker plate, 50/cassette.
Marker Length (In.) null
Marker Length (mm) null
Marker Width (In.) null
Marker Width (mm) null
OM Country of Origin CRI
Pricing Description P1 Marker Plate 3" x .50" Yellow
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Oracle Price Group 1 ID
Oracle Price Group 2 ID2
Oracle Price Group 3 ID2A