NK6PPG24YThe NetKey® Flat Punchdown Keystone Patch Panel terminates 4-pair, 22–26 AWG, 100-ohm twisted pair cable. These Cat 6 patch panels mount to 19" and 23" racks and incudes 24 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords. This punchdown patch panel is 1 RU, made of steel and is black.
|
Note | NA |
Product Type | Punchdown |
Termination Style | Punchdown |
Patch Panel Style | Flat |
Performance Level | Category 6 |
Material | Steel |
Wiring Scheme | T568A/T568B |
Number of Ports | 24 |
Module Type | NA |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Sub Brand | NetKey® |
Overall Depth (In.) | 1.17 |
Overall Depth (mm) | 29.7 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | Meets all TIA/EIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements at swept frequencies up to 250 MHz, Meets ANSI/TIA-568-C.2 and ISO 11801 Category 6 component requirements at swept frequencies up to 250 MHz, Complies with ANSI/TIA-1096A (formerly FCC Part 68); Meets IEC 60603-7, Supports IEEE 802.3af/802.3at and proposed 802.3bt type 3 and type 4 PoE applications, UL 1863 approved, and RoHS Complaint |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | -14 |
Overall Length (In.) | 1.17 |
Overall Length (mm) | 29.7 |
Height In (mm) | 1.72 (43.7) |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498305580 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |