NKFP24YThe NetKey® Faceplate Modular Patch Panel accepts up to 24 keystone modules for unshielded applications in 1 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel offers front access, can be identified with adhesive labels, and is black.
|
Note | NKFP24Y replaces NKFP24 |
Product Type | Front Access |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 24 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.72 |
Overall Depth (mm) | 18.28 |
Sub Brand | NetKey® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Includes | Built-In Strain Relief Bar |
Part Features | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498305593 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0427 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4267 |