NUC6C04BU-CECopper cable, category 6 UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs, separated by an integrated pair divider and protected by a PVC jacket, blue.
|
Note | Available in EMEA |
OM Obsolete Code | OBSOLETE |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | CM |
Euroclass Rating | Eca |
LP Rating | NA |
Resistance Properties | Flame-Resistant |
Jacket Material | Polyvinyl chloride |
Nominal Cable Outside Diameter (In.) | 0.22 |
Nominal Cable Outside Diameter (mm) | 5.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | NetKey |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 0.88 |
Bend Radius (mm) | 22.4 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (mm) | null |
Insulation Material | HDPE |
Acidity Rating | NA |
Insulation Diameter (In.) | 0.04 |
Insulation Diameter (mm) | 1 |
Maximum Voltage (V) | null |
Standards Met | Meets ANSI/TIA-568-C.2 Category 6 and ISO 11801 2nd Edition Class E channel requirements; PoE Compliance: Meets IEEE 802.3af and IEEE 802.3at for PoE applications; CE Complaint: EuroClass Eca; RoHS Compliant |
Color | Blue |
Flaming Droplets Rating | NA |
Overall Length (ft.) | 1 |
Packaging Type | Easy Payout Carton |
Product Type | Copper Cable |
Smoke Rating | NA |
Euroclass Flame Rating | Eca |
Part Features | Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 14 |
UPC | 07498319452 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.4512 |
Std. Ctn. Qty. | 14 |
Std. Ctn. Volume (cf) | 34.3171 |