infrastructure for a connected world

An image of LD3 Low Voltage Outside Corner Fitting
OCF3AW-E


Outside corner fitting for use with LD3 raceway, Arctic White, ABS, Length 1.05 in.
Sub Brand Pan-Way
Color Arctic White
Fitting Type Outside Corner
For Use With LD3
Material Rigid PVC
Mount Method Snap-On
Raceway Type Low Voltage
Standards Met Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant.
Overall Height (In.) 0.44
Overall Height (mm) 11.2
Overall Length (In.) 1.05
Overall Length (mm) 26.7
Overall Width (In.) 1.05
Overall Width (mm) 26.7
Application Pan-Way ® Lds Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions for Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 20