infrastructure for a connected world

An image of 300 Pair 110 Punchdown Tower Kit, 5 Pair Connectors
P110KT3005Y


Convenient packaging includes all of the components required to completely wire a 110 base.
NoteP110KT3005Y replaces P110KT3005
Product Type Tower Kit
Sub Brand Pan-Punch
Color Electric Ivory
Connector Type 110
Includes (2) #12 X 1/2" Sheet Metal Screws, (2) #12 Lock Washers, (1) 1/4-20 X 3/4 Machine Screw, (1) 1/4-20 Hex Nut, (2) 1/4" Lock Washers, Screw Kit
Number of Pairs 300
Overall Depth (In.) 7.18
Overall Depth (mm) 182.4
Overall Height (In.) 23.93
Overall Height (mm) 607.8
Overall Width (In.) 8.63
Overall Width (mm) 219.2
Performance Level Category 5e
Standards Met Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 5e standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant
Resistance Properties Flame-Resistant
Model (Design) Tower Kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1