PFZ6X04WH-CEGShielded copper cable, category 6A F/UTP, low smoke zero halogen (LSZH-3), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a LSZH jacket, white.
|
Note | Available in Europe, Latin America and Asia Pacific |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | F/UTP |
Flammability Rating | LSZH-3 (IEC 60332-3) |
Euroclass Rating | Dca-s2,d2,a1 |
LP Rating | NA |
Resistance Properties | Flame-Resistant |
Jacket Material | High Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.28 |
Nominal Cable Outside Diameter (mm) | 7.3 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 75 |
Maximum Installation Temperature (°F) | 167 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Sub Brand | PanNet |
Maximum Installation Tension (lb) | 25 |
Maximum Installation Tension (N) | 110 |
Bend Radius (In.) | 1.15 |
Bend Radius (mm) | 29.2 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | null |
Insulation Material | PE |
Acidity Rating | a1 |
Insulation Diameter (In.) | 0.04 |
Insulation Diameter (mm) | 1 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds the requirements of ISO 11801 Class EA and ANSI/TIA-568-C.2 Category 6A standards; Exceeds the component requirement of the IEC 61156-5 and ANSI/TIA-568-C.2Category 6A standards ; CE Compliant: Euroclass Dca-s2-d2-a1; RoHS Compliant |
Color | White |
Flaming Droplets Rating | d2 |
Overall Length (ft.) | 1 |
Packaging Type | Reel |
Product Type | Copper Cable |
Smoke Rating | s2 |
Operating Temperature | -20°C to 75°C (-4°F to 167°F) |
Part Features | Integrated pair divider, Overall foil shielded, Internal drain wire, Descending length cable markings and Reel packaging |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 18 |
UPC | 07498333278 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.1728 |
Std. Ctn. Qty. | 18 |
Std. Ctn. Volume (cf) | 39.1111 |