infrastructure for a connected world

An image of PLT1M-C0
PLT1M-C0


Panduit PLT1M-C0 Locking Cable Ties are designed to satisfy the needs of weather resistant applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Miniature cross section, 3.9" (99mm) length. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type Cable Ties
Color Black
Environment Indoor/Outdoor
Sub Brand Pan-Ty®
For Use With GTS-E, GS2B-E, PTS, PPTS, STS2
Material Weather Resistant Nylon 6.6
Resistance Properties UV Resistant
Maximum Bundle Diameter (In.) 0.87
Maximum Bundle Diameter (mm) 22
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 3.9
Overall Length (mm) 99
Body Width (In.) 0.098
Body Width (mm) 2.5
Body Thickness (In.) 0.043
Body Thickness (mm) 1.1
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Complaint
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.87 (22.0)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000