PLT1M-C76Panduit PLT1M-C76 Tefzel locking cable ties are designed for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures. Ideal for use in nuclear power facilities and chemical processing plants. Low smoke density and excellent flammability rating of UL 94V-0. Miniature cross section, 4.0” (102mm) length. For indoor or outdoor use, made of Tefzel, are a distinctive aqua blue in color and come in packages of 100.
|
Product Type | Cable Ties |
Color | Aqua Blue |
Environment | Indoor/Outdoor |
Sub Brand | Pan-Ty® |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Material | Tefzel |
Resistance Properties | Chemical, Radiation, UV and High Heat Resistant |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Maximum Installation Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 170 |
Maximum Operating Temperature (°F) | 338 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Standards Met | UL Recognized (File #E56854, UL 62275 Compliant (Type 1, 11), RoHS Compliant |
Bundle Diameter Range In. (mm) | 0.13 (3.3) - 0.87 (22.0) |
Operating Temperature | -76°F (-60°C) - 338°F (170°C) |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 100 |
UPC | 07498354142 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Application Guides | Best Seller Products for Industrial Construction, MRO and OEM Application Guide ELCB33 | US English | 6057 KB |
Part Drawings | Pan-Ty® Cable Ties – PLT Elevated Temperature Series | US English | 127 KB |
Selection Guides | Cable Ties Product Selection Guide. | US English | 2800 KB |
Videos | Premium Cable Ties | US English | 26009 KB |