PLT2M-C0Panduit PLT2M-C0 Locking Cable Ties are designed to satisfy the needs of weather resistant applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Miniature cross section, 8.0" (203mm) length. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
|
Product Type | Cable Ties |
Color | Black |
Environment | Indoor/Outdoor |
Sub Brand | Pan-Ty® |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Material | Weather Resistant Nylon 6.6 |
Resistance Properties | UV Resistant |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Maximum Installation Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 8 |
Overall Length (mm) | 203 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Complaint |
Bundle Diameter Range In. (mm) | 0.06 (1.5) - 2.00 (51.0) |
Operating Temperature | -76°F (-60°C) - 185°F (85°C) |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498354076 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0321 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3207 |
Catalog Cut Sheets | Catalog Cut Sheet - PLT1.5M-CO Product Page | US English | 82 KB |
Part Drawings | PAN-TY Cable Tie - PLT Series: SS-5540 Sheet 1 | US English | 166 KB |
Part Drawings | PLT2M Cable Tie: STP File | US English | 238 KB |
Selection Guides | Cable Ties Product Selection Guide. | US English | 2800 KB |
Videos | Premium Cable Ties | US English | 26009 KB |