infrastructure for a connected world

An image of Cable Tie, 7.4L (188mm), Standard, Nylon, Natural
PLT2S-C


Panduit PLT2S-C Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 7.4” (188mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 100.
Product Type Cable Ties
Color Natural
Environment Indoor
Sub Brand Pan-Ty®
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2
Material Nylon 6.6
Resistance Properties NA
Maximum Bundle Diameter (In.) 1.88
Maximum Bundle Diameter (mm) 48
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 7.4
Overall Length (mm) 188
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Complaint
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.88 (48.0)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000