infrastructure for a connected world

An image of Cable Tie, 7.4L (188mm), Standard, Halar, Maroon
PLT2S-M702Y


Pan-Ty® cable tie, HALAR, distinctive maroon color, standard cross section, 7.4 (188mm) length, bulk package.
Color Maroon
Environment Plenum
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH
Material HALAR Fluoropolymer
Maximum Bundle Diameter (In.) 1.88
Maximum Bundle Diameter (mm) 47.8
Maximum Operating Temperature (°C) 125
Maximum Operating Temperature (°F) 257
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Minimum Loop Tensile Strength (N) 222.41
Minimum Loop Tensile Strength (lb) 50
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 7.4
Overall Length (mm) 188
Overall Thickness (In.) 0.06
Overall Thickness (mm) 1.5
Overall Width (In.) 0.32
Overall Width (mm) 8.1
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Complaint
Application High Temperature
Cross Section Standard
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 257°F (125°C)
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Thickness In (mm) 0.05 (1.4)
Bundle Diameter Range In. (mm) 0.24 (6.1) - 1.88 (48.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2S, 21S) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Operating Temperature -76°F (-60°C) - 257°F (125°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Thickness (mm) 1.4
Width In (mm) 0.19 (4.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000