infrastructure for a connected world

An image of Cable Tie, Releasable, 40.1L (1019mm), Extra-Heavy, Weather Resistant, Black
PRT12EH-C0


Panduit PRT12EH-C0 Releasable Lashing Cable Ties has a release tab that permits easy release where changes are anticipated during development, production or servicing in the field. Ideal for heavy duty applications. Extra-Heavy cross section, 40.1” (1019mm) length. For Indoor and outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come packages of 100.
Product Type Cable Tie
Color Black
Environment Outdoor
Material Weather Resistant Nylon 6.6
Standards Met UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified, RoHS and CE Compliant
Resistance Properties UV Resistant
For Use With Hand Install Only
Maximum Bundle Diameter (In.) 12
Minimum Bundle Diameter (In.) 2.5
Maximum Bundle Diameter (mm) 304.8
Minimum Bundle Diameter (mm) 63.5
Maximum Installation Temperature (°C) 0
Minimum Installation Temperature (°C) -20
Sub Brand Pan-Ty®
Maximum Installation Temperature (°F) 32
Minimum Installation Temperature (°F) -4
Maximum Operating Temperature (°C) 85
Minimum Operating Temperature (°C) -60
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°F) -76
Minimum Loop Tensile Strength (N) 1.112
Minimum Loop Tensile Strength (lb) 250
Overall Length (In.) 40.1
Overall Length (mm) 1.019
Body Width (In.) 0.5
Body Width (mm) 12.7
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications.
RoHS Compliancy Status Compliant
Min. Order Qty. 100