infrastructure for a connected world

An image of Jack Module Block-out Device, 100 block-outs (Red) and 5 removal tools (Black)
PSL-DCJB-C


The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 100 red devices and five removal tools.
Sub Brand NA
Product Type RJ45 Blockout Device
Material Polycarbonate
Color Red
Resistance Properties Tamper-Resistant
For Use With RJ45 Jacks
Overall Height (In.) 0.4
Overall Height (mm) 10.1
Overall Width (In.) 0.46
Overall Width (mm) 11.6
Overall Length (In.) 0.51
Overall Length (mm) 12.9
RoHS Compliancy Status Compliant
Min. Order Qty. 10