infrastructure for a connected world

An image of Standard Lock-in Device, 100 Devices (Red) and 5 Tools (Black)
PSL-DCPLX-C


RJ45 Plug lock-in device, 100 devices (red) and 5 installation/removal tool (black), polycarbonate, Red.
NoteNA
Sub Brand NA
Mount Method Standard
Color Red
Compatible Performance Level Category 5e/Category 6/Category 6A
Material Polycarbonate
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Overall Depth (In.) 0.85
Overall Depth (mm) 21.6
Includes (100) RJ45 Plug Lock-In Device, (5) Installation/Removal Tool
Standards Met RoHS Complaint
Product Type RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords
RoHS Compliancy Status Compliant
Min. Order Qty. 1