infrastructure for a connected world

An image of Quick-Build Five Nail Base for use with HBN2-T; 25 per package
QB-FN2-Q


Five nail holder to accommodate up to five 2 nails.
Price UOM Piece
Std. Ctn. Weight (lb) 5.7525
Std. Pallet Volume (cf) 47.744271
Std. Pallet Weight (lb) 207.0900
Color Black
For Use With QB-MOUNT-L
Material ABS
Overall Height (In.) 2.06
Overall Height (mm) 52.3
Part Description Five nail holder to accommodate up to five 2 nails.
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 1.8
Overall Width (mm) 45.7
Standards Met RoHS Complaint
Static Load Capacity (Kg) 2.2
Static Load Capacity (lb) 5
Application (1) Use with Nails to Create Pathways and Breakout Channels with Harness Board Nails (2) Repositionable, Allowing User to Build Different Harness Configurations as Needed
Length (In.) 2.00
OM Country of Origin USA
Part Features Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed
Pricing Description Quick-Build Five Nail Base for use with HBN2-T; 25 per package
RoHS Compliancy Status Compliant
Min. Order Qty. 25
Oracle Price Group 1 ACS
Oracle Price Group 2 ACS5