infrastructure for a connected world

An image of QN Cable Assembly, Cat 6, CMR, Blue UTP Cable, Cassette to Cassette, 20ft
QCRBCBCBXX20


QuickNet Cable Assembly made of Category 6 UTP Riser Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end, Blue, 20 ft.
Product Type Copper Cabling System
Performance Level Category 6
Overall Length (ft.) 20
Overall Length (m) 6.1
Cable Construction UTP
Termination End 1 Cassette
Termination End 2 Cassette
Termination Color End 1 Blue
Termination Color End 2 Blue
Color Blue
Flammability Rating Riser
Standards Met RoHS Compliant, ANSI/TIA-568-C.2, ISO 110801 Class EA Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements
Part Features Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1