QCRBCBCBXX35QuickNet Cable Assembly made of Category 6 UTP Riser Cable with pre-terminated TX6 PLUS UTP Jack Module Cassettes on each end, Blue, 35 ft.
|
Note | Intended for use in fixed installations which are outside the scope of RoHS |
OM Obsolete Code | OBSOLETE |
Sub Brand | QuickNet™ |
Product Type | Copper Cabling System |
Performance Level | Category 6 |
Overall Length (ft.) | 35 |
Overall Length (m) | 10.7 |
Cable Construction | UTP |
Connector 1 Type | RJ45 8(8) |
Connector 2 Type | RJ45 8(8) |
Termination End 1 | Cassette |
Termination End 2 | Cassette |
Termination Color End 1 | Blue |
Termination Color End 2 | Blue |
Color | Blue |
Flammability Rating | Riser |
Standards Met | RoHS Compliant, ANSI/TIA-568-C.2, ISO 110801 Class EA Edition 2.1, and IEEE 802.3an standards for supporting 10GBASE-T requirements |
Part Features | Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498302128 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3282 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | QuickNet in the Data Center (Americas): PN565 | US English | 2915 KB |
Brochures | QuickNet Copper Cabling System (North America): COCB09--WW-ENG | US English | 1692 KB |
Brochures | QuickNet Copper Cabling System (Latin America): COCB08--SA-ENG | US English | 1591 KB |
Brochures | QuickNet Copper Cabling System (Latin America): COCB08--SA-ENG | Spanish | 1591 KB |
Part Drawings | QuickNet Copper Cable Assemblies: 02582-34 | US English | 840 KB |
Part Drawings | QuickNet CTO (Configure To Order) | US English | 1096 KB |
Product Bulletins | QuickNet Copper Cabling System (North America): COCB10--WW-ENG | US English | 111 KB |