infrastructure for a connected world

An image of 30" Deep 4 Post Rack
R4P


The premium Panduit Four-post Rack System combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing a data-center network layout. Four steel vertical posts and adjustable front and rear mounting rails provide the required strength and flexibility needed to work with various types of active equipment. Steel, 45 RU, 30in deep, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit.
Material Steel
Mounting Bolt Method Threaded
For Use With NA
Overall Width (In.) 23.25
Overall Width (mm) 591
Number of Rack Units 45
Mounting Hole Thread Size #12-24
Rail Number Direction Bottom Up
Static Load Capacity (lb) 2500
Color Black
Standards Met RoHS Compliant
Includes (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw
Product Type Four Post Rack
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1