infrastructure for a connected world

An image of 28 AWG, Cat6 /Cat6A, UTP Modular Plug, 100 Pack
SP628-C


The Cat 6 UTP modular plug terminates 4-pair, 28 AWG, 100 ohm, solid or stranded, unshielded twisted pair cable with maximum conductor insulation diameter of 0.027 inches (0.69mm). The modular plug has a robust construction that is rated to 2500 mating cycles. The patented tangle-free latch prevents snags and provides easy release, saving time and providing reliability on moves, adds, and changes. This includes 100 per package.
Product Type Modular Plug
Performance Level Category 6/6A
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold Plated Phosphor Bronze
Number of Plugs 100
Wiring Scheme T568A/T568B
Overall Length (In.) null
Overall Length (mm) null
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 1.26
Overall Depth (mm) 32
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Compatible Wire Gauge (AWG) 28
Color Clear
Standards Met Meets TIA/EIA Category 6 and ISO Class E performance requirements for NEXT and RL when property terminated to category compliant cable, IEC 60603-7, UL 1863, CSA Standard C22.2, RoHS compliant
Flammability Rating UL94V-0
Sub Brand TX6
RoHS Compliancy Status Compliant
Min. Order Qty. 100