infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
Product Type | Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
Resistance Properties | NA |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Maximum Bundle Diameter (In.) | 0.78 |
Minimum Bundle Diameter (In.) | 0.06 |
Maximum Bundle Diameter (mm) | 20 |
Minimum Bundle Diameter (mm) | 1.5 |
Maximum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°C) | -20 |
Sub Brand | Sta-Strap® |
Maximum Installation Temperature (°F) | 32 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Minimum Operating Temperature (°C) | -60 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.095 |
Body Width (mm) | 2.4 |
Operating Temperature | -76°F (-60°C) - 185°F (85°C) |
Part Features | Two-piece design, extremely low thread force, may be released prior to final tensioning. |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 5,000 |
UPC | 07498350005 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0433 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 2.1638 |
Compliances | Cable Ties Military Cross Reference | US English | 58 KB |
Part Drawings | Part Drawings - PDF - SS_5550_SHT1 | US English | 63 KB |
Selection Guides | Cable Ties Product Selection Guide. | US English | 2800 KB |
Videos | Premium Cable Ties | US English | 26009 KB |