SST4S-CSta-Strap® cable tie, releasable, standard cross section, 15.0 (381mm) length, nylon 6.6, natural, standard package.
|
Product Type | Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
Resistance Properties | NA |
For Use With | Cables |
Maximum Bundle Diameter (In.) | 4 |
Minimum Bundle Diameter (In.) | 0.06 |
Maximum Bundle Diameter (mm) | 101.4 |
Minimum Bundle Diameter (mm) | 1.5 |
Maximum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°C) | -20 |
Sub Brand | Pan-Ty® |
Maximum Installation Temperature (°F) | 32 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Minimum Operating Temperature (°C) | -60 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Overall Length (In.) | 15 |
Overall Length (mm) | 381 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Length (In.) | 15.00 |
Operating Temperature | -76°F (-60°C) - 185°F (85°C) |
Thickness (In.) | 0.05 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498350156 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0415 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4146 |
Catalog Cut Sheets | Catalog Cut Sheet - SST1M-C Product Page | US English | 81 KB |
Compliances | Cable Ties Military Cross Reference | US English | 58 KB |
Selection Guides | Cable Ties Product Selection Guide. | US English | 2800 KB |
Videos | Premium Cable Ties | US English | 26009 KB |