infrastructure for a connected world

An image of Termination Tool for TG Style Copper Jack Modules
TGJT


TG termination tool easily terminates all TG style jack modules by cutting conductors flush and assembling wire cap and jack. Ideal for high volume installations.
NoteNA
Product Type Termination Tool
Sub Brand NA
Color Black
Material 20% Glass Filled Nylon
Overall Height (In.) 5.11
Overall Height (mm) 129.9
Overall Length (In.) 1.58
Overall Length (mm) 40.1
Overall Width (In.) 5.75
Overall Width (mm) 146
For Use With TG termination tool easily terminates all TG style jack modules by cutting conductors flush and assembling wire cap and jack. Ideal for high volume installations.
Performance Level NA
Accessory Type Connector Tools & Accessories
Standards Met RoHS directive is not applicable
Part Features Conductors are flush cut and seated within wire cap in one cycle; wire cap and jack module assembled with additional cycle, eliminating the use of two field termination tools
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1