infrastructure for a connected world

An image of Stainless Steel Strapping Tool
BT75SDT


Installation tool for use with 0.75" (19.1mm) width strapping only. Tensions and cuts strapping. Screwdriver required for buckle closure (not included).
For Use With MS75 Strapping
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 15
Overall Length (mm) 381
Overall Width (In.) 8
Overall Width (mm) 203
Color Blue
Used with Installation Tool Print / Web
Application Installation tool for MS75 strapping
Description Installation tool for use with 0.75" (19.1mm) width strapping only. Tensions and cuts strapping. Screwdriver required for buckle closure (not included).
Part Features Screw drive tension mechanism provides high tension with minimal effort, reducing operator fatigue; Heavy duty construction offers a longer service life; Strapping side entry allows quick side entry of the strap into tool to speed installation.
Used with Pan-Steel Ties MS75
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type MS75 Strapping Tool
Sub Brand Pan-Steel