infrastructure for a connected world

An image of Ferrule Crimp Tool, controlled cycle, crimps Panduit insulated and non-insulated ferrules
CT-1003


The controlled cycle crimp tool has a trapezoidal profile and is designed for strength and durability. It is intended for American Wire Gauge (AWG) #22 to 8 (0.50 to 10.0 mm²) insulated and non-insulated single wire ferrules and American Wire Gauge (AWG) #22 to 10 (0.50 to 6.0 mm²) insulated twin wire ferrules. The crimp tool is 8.27" (210. 06 mm) long and 2.17" (55.11 mm) wide with a closed handle. The crimp tool weighs 10.6 oz (300 g) and has an ergonomic design that assures operator comfort, safety, and performance.
Tool Type Controlled Cycle Ferrule Crimping Tool
Overall Length (In.) 8.27
Overall Length (mm) 210
Wire Range In. (mm²) 22 - 8 AWG (0.50 - 10.0)
Part No. Prefix F, FSD. FTD
Application Pan-Term Ferrules
Part Features Length: 8.27 In. (210,06mm) Width (Closed Handle): 2.17 In. (55,11mm) Weight (Approx.): 10.6 oz. (300 gr.)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1