infrastructure for a connected world

An image of Crimp Tool, plier type, crimps Panduit terminals, disconnects, and splices. Cuts screws; strips and cuts wire.
CT-100A


Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals, disconnects, and splices. Crimps 4mm² – 6mm² copper metric lugs. Cuts #4, #6, #8 and #10 screw sizes. Cuts and strips #22 – 10 AWG wire. Excellent all-around application tool of heat treated finished steel with comfortable cushioned plastic grip handles.
Application Copper Wire
Tool Type Plier Type
Base Material Steel/Plastic
Overall Width (In.) 2.46
Overall Width (mm) 62
For Use With Crimps most Panduit #22 – 10 AWG Insulated and Non-Insulated Terminals, Disconnects, and Splices. Cuts #4, #6, #8 and #10 Screw Sizes. Cuts and Strips Wire
Product Type Hand Crimping Tool
Maximum Wire Size (AWG) 22 AWG - 10 AWG
Overall Length (In.) 9.31
Overall Length (mm) 236
Weight (Kg) 0.2
Weight (lb) 0.45
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1