CT-1123The CT-1123 Contour Crimp™ Ferrule Crimp Tool has a square profile. The controlled-cycle mechanism assures high quality, consistent terminations. The ergonomic grip and side load design assures operator comfort and convenience.
|
Crimp Profile | Square |
Base Material | Steel |
Tool Type | Controlled Cycle Ferrule Crimping Tool |
Compatible Connector | Loose Piece F, FSD, FSDX, FSDXL, and FTD series Ferrules |
Includes | Self - adjusting crimp die for insulated and non - insulated ferrules, ferrule size dependent on wire gage. Refer to ferrule packaging for proper ferrule and wire combinations, controlled cycle mechanism prevent tool from opening before crimp cycle is complete. Manual release lever push forward in the event that controlled cycle mechanism must be released Resilient grip to prevent operator fatigue. |
Connection Type | NA |
Overall Width (In.) | 2.47 |
Overall Width (mm) | 63 |
Insulated Tool Head | Yes |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #8 |
Minimum Wire Size (AWG) | #26 |
Tool Configuration | NA |
Overall Height (In.) | 0.61 |
Overall Height (mm) | 16 |
Overall Length (In.) | 7.67 |
Overall Length (mm) | 195 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Part Features | Ergonomic tool design assures operator comfort, safety, and performance |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498371749 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0173 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Ferrule Crimping Tools Catalog Cut Sheet | US English | 87 KB |
Installation Documents | Controlled cycle ferrule crimping tools operation, inspection and maintenance instructions | US English | 100 KB |
Part Drawings | CT-1123 Ferrule Crimping Tool - TP25123B01_02 | US English | 73 KB |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | US English | 21485 KB |