infrastructure for a connected world

An image of Crimp Tool, controlled cycle, crimps Panduit insulated terminals, disconnects, and splices
CT-1550


Crimps most Panduit #22 – 10 AWG nylon and vinyl insulated terminals, splices, and disconnects. The tool has the red/blue pocket closest to the pivot which provides a reduced crimp effort for those who make red/blue terminations.
Application Terminals, spices and disconnects
Contents CT-1550 Tool Only
Length (In.) 10.80
Length (mm) 275.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1